Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Case 1: Selection of a MOSFET to meet power supply specifications: DC-DC converter

file

Low-voltage MOSFET, Qoss reduction, low on-resistance, double-sided-cooling package, reducing the size of a DC-DC converter

A new power supply unit with reduced size failed the final test.
Its design was so complicated, finding a solution seemed a hopeless task. And time ticked away...
U-MOSIX-H low-voltage MOSFET series with the industry’s best-in-class trade-off between on-resistance and capacitance*1

Product Overview

file

Toshiba offers a high-efficiency, low-voltage MOSFET series for DC-DC converter applications with improved Qoss characteristics. Fabricated with the latest Gen-9 process, this MOSFET series helps improve the power supply efficiency.

Features

  • Industry’s best-in-class trade-off between on-resistance and capacitance*1
  • Low on-resistance due to the use of a new process
  • Extensive product lineup, including MOSFETs in thermally enhanced packages
*1 As of November 2017 for MOSFETs with equivalent ratings (as surveyed by Toshiba)

Problem-Solving Examples

Solution for Company B, a power supply unit manufacturer (Employee population: 2,000)

Company B started to develop a new power supply unit, aiming to reduce the size and improve the efficiency of a DC-DC converter. However, the final pre-production test of the new power supply unit revealed that it did not meet the target specifications.
The design team tried to identify the causes, but was having difficulty due to the complexity of its design. Since the power supply unit consists of many parts from different sources, the design team only managed to acquire information about individual parts from their manufacturers. Therefore, the design team did not have the slightest clue as to the matching between devices. After production was put on hold, time just passed away as the design team was unable to find a solution.

file

Solving the problem using MOSFETs of the low-voltage U-MOSIX-H series

One day, an engineer of Company B asked a distributor for advice. The distributor referred him to an engineer of Toshiba Electronic Devices & Storage Corporation, saying, “Toshiba is good at finding solutions for problems concerning power supply circuits.” Toshiba’s engineer visited Company B to analyze the circuit board in question. As a result, it was found that characteristic matching between devices from different manufacturers and heat dissipation were not working well, causing a decrease in conversion efficiency.
In order to improve conversion efficiency, Toshiba’s engineer recommended using the U-MOSIX-H low-voltage MOSFET series. Designed specifically to improve the Qoss characteristics, the U-MOSIX-H series provides the industry’s best-in-class trade-off between on-resistance and capacitance and therefore delivers high conversion efficiency.
The U-MOSVIII-H and U-MOSIX-H series are available with a wide range of VDSS from 30 V to 250 V. They are also available in double-sided-cooling packages to aid in heat dissipation. Because of their extensive product lineups, there was a device in the U-MOSIX-H series that provides optimal matching with the converter circuit concerned.
Consequently, a prototype of a new power supply unit met the specifications, enabling Company B to proceed with its production.

file

List of Problem-Solving Examples

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open