Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

TC9560 Series

Ethernet AVB Bridge solution for automotive applications.

TC9560XBG / TC9560AXBG [Under Development] / TC9560BXBG [Under Development]

Network interface for In-Vehicle Infotainment system (IVI) , Telematics and other automotive subsystem.

Features

  1. The TC9560 series supports standards such as IEEE 802.1AS and IEEE 802.1Qav generally referred to as Ethernet-AVB.
    Connected to an application processor or other SoC host, the TC9560XBG allows the host device to deliver audio, video, and data through the 10/100/1000 Ethernet network in an automotive environment.
  2. The connection to the host is via PCIe® running at 2.5/5.0 GT/s (PCIe Gen1.0/2.0), 480 Mbps HSIC or TDM (Time Division Multiplex)/I2S for audio traffic.
  3. Provides an Ethernet PHY interface selectable from RGMII, RMII and MII.
  4. The design target is to achieve a low-power mode that typically consumes 1 mW at room temperature (measured by Toshiba). The TC9560XBG typically takes only 100 ms to return to normal operation (measured by Toshiba) in order to meet the market need. TheTC9560XBG is scheduled to obtain AEC-Q100 Grade 3 qualification.

System Block Diagram

Example

System Block Diagram

Interfacing Example

Interfacing Example
TC9560 Series Part Number TC9560XBG TC9560AXBG* TC9560BXBG*
Package PLFBGA170 (0.65)
Applications Ethernet AVB Bridge Solution For Automotive Applications
Functions
and
Features
Host (External application) I/F

PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane]



-

HSIC I/F (480 Mbps)

- -
Automotive I/F

Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav].
The interface is selectable from RGMII, RMII and MII, MAC


CAN-FD (2 ch)

-
-
Audio I/F  I2S/TDM
Peripheral I/F I2C/SPI, Quad-SPI, UART, GPIO, INTC
CPU Core  Arm®Cortex®-M3
Supply Voltage (V) 1.8/3.3 for IO, 1.2 for HSIC, 1.8/2.5/3.3 for RGMII/RMII/MII, 1.1 for Core
*: Under development
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* PCI Express and PCIe are registered trademarks of PCI-SIG.
* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open