Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Automotive Microcontroller Lineups:M/G Microcontroller for HEV and EV Applications: TMPR454F10TFG (Mass Production)

This figure shows the block diagram of the TMPM350FDTFG, a PMD microcontroller designed for electronic power steering (EPS) applications.

Featuring a one-shot pulse generator and an on-chip resolver-to-digital converter (RDC), the TMPR454F10TFG makes it simple to run an automotive motor at high speed.

Part Number ROM RAM Package Operational Temp.(Ta)
TMPR454F10TFG 1 MB 80 KB HQFP144
(20 mm × 20 mm, 0.5 mm lead pitch)
-40 to 125 °C
  • Arm® Cortex®-R4 CPU core
    • Operating voltages:
      Core = 1.5 ± 0.15 V; I/O = 5.0 ± 0.5 V
    • Maximum operating frequency: 160 MHz
    • On-chip memory:
      ROM 1 MB NANO FLASH™; RAM 80 KB
  • Advanced Programmable Motor Drivers (A-PMD): 1 unit
    • Vector Engine (VE)
    • One-shot pulse generator
    • Boost PWM converter
  • 12-bit AD converter (11 ch): 1 unit
  • 12-bit AD converter (4 ch/3 ch/3 ch): 3 unit
    • Simultaneous sampling with up to 4 channels
  • Resolver/digital converter (RDC): 1 ch
    • 12-bit resolution: ±4LSB
    • Response speed: ±0.2°( 10,000 rpm )
  • CAN controller (Ver. 2.0B): 3 ch
    • 32 mailbox / 1 ch
  • ESEI: 2 ch
  • UART/SIO: 3 ch
  • 32-bit compare timer:
    • 5 unit ( OC: 10 ch )
  • 32-bit capture timer:
    • 1 unit ( IC: 6 ch )
  • 24-bit PWM generator: 4 ch
  • Watchdog timer
  • Functional safety alarm
  • CRC generator/checker
  • Debug support unit
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open