Feature | Fast switching |
---|---|
Number of Circuits | 2 |
Built-in Diodes | Yes |
Comments | Non isolation package |
RoHS Compatible Product(s) (#) | Available |
GT50J328 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
GT50JR21 | Almost same package but similar characteristics | Different switching speed |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 50 | A |
Collector-emitter voltage | VCES | 600 | V |
Contact us
Contact usFrequently Asked Questions
FAQs