Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

45-W class 4-channel power amplifier IC with using a new CD-0.13 process: TCB001HQ

TCB001HQ image

The engine with an idle reduction system is shut down when the vehicle stops, causing the battery voltage to drop instantaneously. The new power amplifier reduces the minimum operation voltage from 8 V to 6 V, and thereby realizes stable amplifier operation, making it possible to prevent sound loss and noise in car audio.

"TCB001HQ" improves noise tolerance with a newly developed filter circuit, and minimizes the influence of cell phone radio waves on the sound. Reinforced protection circuits realize high reliability.

  • Maximum Output Power:
    45W × 4ch (VCC=15.2V, RL=4Ω,  MAXPOWER)
  • Output Noise Voltage: 45µVrms (BW=20Hz to 20kHz)
  • Operating Supply Voltage Range: 6 to 18 V (4Ω)
  • Package: HZIP25-P-1.00F

Embedded Functions and Features

  • High output power and low distortion
  • Built-in mute and standby functions
  • Optional functions (output DC offset detection,
    output short detection, and overvoltage detection)
  • Support start-stop compatibility (prevention of instantaneous
    voltage drop on entry to an idle reduction mode)
  • Support excellent GSM noise immunity
  • Variety of protection circuits (thermal shutdown, overvoltage, short-to-VCC, short-to-GND and short-to-load)

For product detail.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open