Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Current-Feedback 4ch Power Amplifier IC for Car Audio with Built-In Full-Time Offset Detection: TCB502HQ

This photo shows the TCB502HQ .

Toshiba Corporation’s Storage & Electronic Devices Solutions Company today announced the launch of the TCB502HQ, a 4-channel power amplifier IC that detects output offset voltage that is a factor in speaker burnout. Mass production is scheduled to start in December 2016.

To respond to growing demand for superior sound quality of car audio, the new IC integrates a current-feedback system of the type adopted in high-end hi-fi audio. This prevents sound quality degradation at wide bandwidths and offers consistent sound quality, considering overtone of musical instruments or human voice.

The new IC also integrates a newly developed, full-time offset detection circuit. It detects offsets generated at the output stage even during playback and contributes to reduction of field failures, thus helping ensure high reliability.

  • Maximum Output Power:
    49W×4ch(VCC=15.2V, RL=4Ω, MAXPOWER)
  • Output Noise Voltage: 45µVrms (BW=DIN AUDIO)
  • Operating Supply Voltage: 6 to 18 V (4Ω), 6 to 16 V (2Ω)
  • Package: HZIP25-P-1.00F

Embedded Functions and Features

  • High output and low distortion
  • Built-in mute and standby functions, offset detection, and short-circuit detection
  • 6 V operation (engine idling reduction)
  • A range of protection circuits (thermal, overvoltage, output to VCC, output to GND, output to output)

For product detail.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open