Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Product feature

M4K Group(1)

Single-Chip Microcontrollers Realizes Multiple Motor Control

  • Two motors can be controlled with a 64-pin package.[1]
    Until now, driving two motors required a product[2] with a 100-pin type package. Now, the TXZ family products with 64-pin type package can control two motors, because the AD convertor for detecting motor positions is accelerated and a 0.5 μs conversion speed is realized.
  • Providing solutions for driving motors more simply
    Driving motors can be easily realized by providing solutions such as sample software using built-in hardware resources (the advanced vector engine plus (A-VE+), a high-speed AD convertor, and an advanced programmable motor control circuit (A-PMD)) for realizing the vector control and the power supply control.
  • The package line-up supports reductions in the size of circuit boards used for products such as home appliances.
    Provide various line-ups of pin-count (32 pins to 64 pins) and Flash memory (64 KB to 256 KB) products.
    Products with a wide pitch for flow mounting and a fine pitch for reflow mounting are included in the line-up.
Notes:
[1]: It depends on the conditions of use.
[2]: “M370 group” products in Toshiba microcontrollers for motor control

M4K Group(2)

Motor microcontroller for 3 motors synchronous control at 160-MHz drive

  • Capable of 3-motor control
    160-MHz drive CPU and 3 AD converters and 3 advanced programmable motor control circuits (A-PMD) for motor control are incorporated, enabling easy realization of 3-motor control.
  • Advanced programmable motor control circuit (A-PMD) enables simple realization of interleaved PFC control
    - The interleaved PFC control function can be realized simply by 3-phase PWM output with 120-degree phase difference.
    - Especially suitable for the ICCM (interleaved current continuous mode) requiring output capacity.
  • Incorporating high-resolution advanced encoder (A-ENC32) suitable for AC servo motor
    The A-ENC32 circuit allows direct input of the signals of an incremental encoder and a hole sensor. Moreover, the accuracy of the position detection angle is improved by setting 32-bit width of encoder count values.
    Therefore, this circuit can be applied to the servo motor control.

Applications

  • Appliances with a motor control system
    (Air-conditioners, washing machines, refrigerators, ventilation fans, ceiling fans, power tools, robotics, etc.)

System Block Diagram (Air Conditioners)

System Block Diagram (Air Conditioners)

Lineup

Parametric Search

TXZ4 Series M4K Group products will be displayed.

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Development Environment

Application Notes

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open