TLP165J

EOL announced

Photocoupler (phototriac output)

Description

Feature Non-zero-voltage turn-on
Application Scope Home appliance / SSR
Number of Circuits 1
Output type NZC
RoHS Compatible Product(s) (#) Please contact us.
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 4pin MFSOP6(cut)
Package Image 4pin MFSOP6(cut)
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.6×7.0×2.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Off−state output terminal voltage VDRM 600 V
On-state RMS current IT(RMS) 70 mA
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Trigger LED Current (Max) IFT rank=IFT7 7 mA
Trigger LED Current (Max) IFT rank=- 10 mA
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 2500 Vrms
On-state voltage (Max) VTM ITM=70mA 2.8 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open