TLP3113

EOL announced

Photorelay (MOSFET output, 1-form-a)

Description

Application Scope Measurement instrumentation
Number of Circuits 1
RoHS Compatible Product(s) (#) Please contact us.
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 2.54SOP4
Package Image 2.54SOP4
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.9×7.0×2.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
ON-state current ION 0.08 A
OFF-state output terminal voltage VOFF 40 V
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -20
Isolation voltage BVs
@1minute (Min)
BVS 1500 Vrms

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Terminal Capacitance (Max) COFF - 1.4 pF
Terminal Capacitance (Typ.) COFF - 0.6 pF
Product of Terminal Capacitance and ON-resistance (Typ.) COFFxRON - 10 pFxΩ
Trigger LED Current 1a (Max) IFT - 4 mA
On-state resistance (Max) RON IF=5mA
ION=0.08A
35 Ω
Turn-on time (Max) tON - 0.5 ms
Turn-off time (Max) tOFF - 0.5 ms

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open