Contact us

Une nouvelle fenêtre s'ouvre Une nouvelle fenêtre s'ouvre

Fitness Trackers

Fitness Trackers

A fitness tracker is a device for monitoring and tracking a person’s various fitness activities automatically. Long-term data tracking helps people review their current lifestyle and conditions and improve health behaviors.

Toshiba offers the optimal portfolio of semiconductor devices for fitness tracker applications, such as TZ1000 application processor integrating various sensors and Bluetooth® low energy or TZ1200 application processor integrating higher performance CPU, wireless power charging, power solutions and circuit protection devices.

Block Diagram

(1) Integrated solution (In case of using TZ1000)

fig01_fitness-tracker2

LDO LDO Load Switch TVS TVS TVS TVS NFC/FeliCa TVS TVS

(2) High performance solution (In case of using TZ1200)

fig02_fitness-tracker2

LDO LDO Load Switch TVS TVS TVS TVS NFC/FeliCa Bluetooth®  low energy Main Processor TVS TVS

NFC: Near Field Communication

Contacts

Pour toute question, cliquez sur l'un de ces liens :

Questions techniques
Questions concernant les achats, l'échantillonnage et la fiabilité des circuits intégrés
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.