#
#Units
#
U MM

#
#Feature symbol names
#
$0 r151

#
#Layer features
#
A -45.8 4.28486 -24.66086 38.83094 0 -0.000003 0 P 0 Y
L -45.8 -16.99993 -45.8 4.28486 0 P 0
L -24.66086 38.83094 -22.41906 38.83094 0 P 0
A -6 10.3923 -10.3923 -6 0.000003 0 0 P 0 N
L -22.41906 38.83094 -6 10.3923 0 P 0
L -10.3923 -6 -29.44475 -16.99993 0 P 0
L -29.44475 -16.99993 -45.8 -16.99993 0 P 0
A -36.85 8.4 -36.85 9.4 -36.85 8.9 0 P 0 N
A -41.35 9.4 -41.35 8.4 -41.35 8.9 0 P 0 N
L -36.85 9.4 -41.35 9.4 0 P 0
L -41.35 8.4 -36.85 8.4 0 P 0
A -32.29712 28.40591 -33.06317 29.0487 -32.680143 28.727308 0 P 0 N
A -34.34874 27.51661 -33.5827 26.87382 -33.965718 27.195218 0 P 0 N
L -33.06317 29.0487 -34.34874 27.51661 0 P 0
L -33.5827 26.87382 -32.29712 28.40591 0 P 0
A -24.15611 35.58767 -24.73681 36.40179 -24.44646 35.99473 0 P 0 N
A -26.36505 35.24038 -25.78434 34.42626 -26.074683 34.83333 0 P 0 N
L -24.73681 36.40179 -26.36505 35.24038 0 P 0
L -25.78434 34.42626 -24.15611 35.58767 0 P 0
A -38.38066 19.41456 -39.28324 19.84507 -38.831948 19.62982 0 P 0 N
A -40.14426 18.0399 -39.24168 17.60939 -39.69297 17.824648 0 P 0 N
L -39.28324 19.84507 -40.14426 18.0399 0 P 0
L -39.24168 17.60939 -38.38066 19.41456 0 P 0