#
#Units
#
U MM

#
#Feature symbol names
#
$0 r151

#
#Layer features
#
A -55.8 4.72864 -37.04052 42 0 0 0 P 0 Y
L -55.8 -16.99993 -55.8 4.72864 0 P 0
L -37.04052 42 -35.24218 42 0 P 0
A -7.71345 9.19253 -11.27631 -4.10424 0.000003 -0.000003 0 P 0 N
L -35.24218 42 -7.71345 9.19253 0 P 0
L -11.27631 -4.10424 -46.70693 -16.99993 0 P 0
L -46.70693 -16.99993 -55.8 -16.99993 0 P 0
A -49.1 -11.4 -49.1 -11.4 -49.1 -10.8 0 P 0 N
A -49.1 -8.7 -49.1 -8.7 -49.1 -8.1 0 P 0 N
A -49.1 -6 -49.1 -6 -49.1 -5.4 0 P 0 N
A -49.1 -3.3 -49.1 -3.3 -49.1 -2.7 0 P 0 N
A -49.1 -0.6 -49.1 -0.6 -49.1 0 0 P 0 N
A -49.1 2.1 -49.1 2.1 -49.1 2.7 0 P 0 N
A -49.1 4.8 -49.1 4.8 -49.1 5.4 0 P 0 N
A -46.85 8.4 -46.85 9.4 -46.85 8.9 0 P 0 N
A -51.35 9.4 -51.35 8.4 -51.35 8.9 0 P 0 N
L -46.85 9.4 -51.35 9.4 0 P 0
L -51.35 8.4 -46.85 8.4 0 P 0
A -49.1 11.8 -49.1 11.8 -49.1 12.4 0 P 0 N
A -48.72979 20.86641 -49.65632 21.24264 -49.193053 21.05453 0 P 0 N
A -50.40877 19.38958 -49.48224 19.01336 -49.945505 19.201468 0 P 0 N
L -49.65632 21.24264 -50.40877 19.38958 0 P 0
L -49.48224 19.01336 -48.72979 20.86641 0 P 0
A -43.43291 30.3905 -44.26292 30.94825 -43.847913 30.66938 0 P 0 N
A -45.37841 29.28822 -44.5484 28.73048 -44.963405 29.00935 0 P 0 N
L -44.26292 30.94825 -45.37841 29.28822 0 P 0
L -44.5484 28.73048 -43.43291 30.3905 0 P 0
A -36.30032 38.63013 -36.99873 39.34582 -36.649523 38.987978 0 P 0 N
A -38.43012 37.94899 -37.7317 37.2333 -38.080908 37.591148 0 P 0 N
L -36.99873 39.34582 -38.43012 37.94899 0 P 0
L -37.7317 37.2333 -36.30032 38.63013 0 P 0