Feature | High current type |
---|---|
Internal Connection | Common cathode |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.2 | A |
Reverse Voltage | VR | 80 | V |