Feature | High breakdown voltage |
---|---|
Internal Connection | Single |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | ESC |
---|---|
Package Image | |
Package Code | SOD-523 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×0.8×0.6 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Average Forward Current | IO | 0.1 | A |
Reverse Voltage | VR | 200 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
3.0 | pF |
Reverse Current (Max) | IR | VR=50V | 0.1 | μA |
Reverse Current (Max) | IR | VR=200V | 1.0 | μA |
Forward Voltage (Max) | VF | IF=10mA | 1.0 | V |
Forward Voltage (Max) | VF | IF=100mA | 1.2 | V |
Forward Voltage (Typ.) | VF | IF=10mA | 0.72 | V |
Forward Voltage (Typ.) | VF | IF=100mA | 0.90 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | Note |
---|---|---|---|---|
1SS403E,L3F | 8000 | - | Yes | General Use |