Feature | Standard |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | sESC |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.1 | A |
Reverse Voltage | VR | 40 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Forward Voltage (Max) | VF | IF=100mA | 0.62 | V |
Forward Voltage (Typ.) | VF | IF=1mA | 0.28 | V |
Forward Voltage (Typ.) | VF | IF=10mA | 0.36 | V |
Forward Voltage (Typ.) | VF | IF=100mA | 0.56 | V |
Contact us
Contact usFrequently Asked Questions
FAQs