Feature | High current / Low VF |
---|---|
Internal Connection | Single |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
CES521 | Package and characteristics are almost same | - |
Toshiba Package Name | ESC |
---|---|
Package Image | |
Package Code | SOD-523 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×0.8×0.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.2 | A |
Reverse Voltage | VR | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Forward Voltage (Max) | VF | IF=200mA | 0.5 | V |
Forward Voltage (Typ.) | VF | IF=1mA | 0.18 | V |
Forward Voltage (Typ.) | VF | IF=5mA | 0.22 | V |
Forward Voltage (Typ.) | VF | IF=200mA | 0.44 | V |
Reverse Current (Max) | IR | VR=30V | 0.03 | mA |
Contact us
Contact usFrequently Asked Questions
FAQs