EOL announced
Transistor for low frequency small-signal amplification
Features | High current |
---|---|
Polarity | PNP |
RoHS Compatible Product(s) (#) | Available |
2SA1621 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TTA007 | Different package and similar characteristics | - |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -0.8 | A |
Collector-emitter voltage | VCEO | -30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | - | 320 | - |
DC Current Gain hFE (Min) | hFE | - | 100 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | -0.7 | V |
Contact us
Contact usFrequently Asked Questions
FAQs