Polarity | PNP |
---|---|
Complementary Product | 2SC4497 |
Comments | Rank is specified by hFE range. |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-346 (S-Mini) |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -0.1 | A |
Collector-emitter voltage | VCEO | -300 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=-0.02A VCE=-10V |
150 | - |
DC Current Gain hFE (Min) | hFE | IC=-0.02A VCE=-10V |
30 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-2mA IC=-0.02A |
-0.5 | V |
Transition frequency (Min) | fT | IC=-0.02A VCE=-10V |
50 | MHz |
Transition frequency (Typ.) | fT | IC=-0.02A VCE=-10V |
55 | MHz |
Contact us
Contact usFrequently Asked Questions
FAQs