Application Scope | Switching / Power amplifier |
---|---|
Polarity | PNP |
Complementary Product | 2SC4541 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mini |
---|---|
Package Image | |
JEITA | SC-62 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.6×4.2×1.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -3 | A |
Collector power dissipation (mounted on ceramic board (250mm**2, t0.8mm)) | PC | 1 | W |
Collector-emitter voltage | VCEO | -50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=-0.1A VCE=-2V |
100 | MHz |
DC Current Gain hFE (Max) | hFE | IC=-0.1A VCE=-2V |
400 | - |
DC Current Gain hFE (Min) | hFE | IC=-0.1A VCE=-2V |
120 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-75mA IC=-1.5A |
-0.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs