2SA1941

Power transistor for high-speed switching applications

產品概要

Application Scope Audio amplifier output stage 70-W
Features Power Amps Output Stage
Polarity PNP
Complementary Product 2SC5198
Comments Rank is specified by hFE range.
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name TO-3P(N)
Package Image TO-3P(N)
JEITA SC-65
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.5×20.0×4.5
Package Dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

絕對最大額定值

項目 符號 單位
Collector Current IC -10 A
Collector power dissipation PC 100 W
Collector-emitter voltage VCEO -140 V

電器特性

項目 符號 條件 單位
Transition frequency (Typ.) fT IC=-1A
VCE=-5V
30 MHz
DC Current Gain hFE (Max) hFE IC=-1A
VCE=-5V
160 -
DC Current Gain hFE (Min) hFE IC=-1A
VCE=-5V
55 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-700mA
IC=-7A
-2.0 V
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Dec,2023

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗