Application Scope | Mobile equipment power supplies |
---|---|
Features | Low Satulation Voltage |
Polarity | PNP |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSM |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -1.5 | A |
Collector Current | ICP | -2.5 | A |
Collector power dissipation (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) | PC | 0.75 | W |
Collector-emitter voltage | VCEO | -20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=-0.15A VCE=-2V |
500 | - |
DC Current Gain hFE (Min) | hFE | IC=-0.15A VCE=-2V |
200 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-17mA IC=-0.5A |
-0.14 | V |
Contact us
Contact usFrequently Asked Questions
FAQs