2SB1020

EOL announced

Power transistor for low frequency applications

Description

Polarity PNP
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TO-220IS
Pins 3
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -7 A
Collector power dissipation PC 30 W
Collector power dissipation PC 2.0 W
Collector-emitter voltage VCEO -100 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE - 15000 -
DC Current Gain hFE (Min) hFE - 2000 -
Collector Emitter Saturation Voltage (Max) VCE(sat) - -2.0 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open