2SC3075

EOL announced

Power transistor for high-speed switching applications

Description

Application Scope High voltage switching / Switching regulators
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mold
Pins 3
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.8 A
Collector power dissipation PC 10 W
Collector power dissipation PC 1 W
Collector-Base Voltage VCBO 500 V
Collector-emitter voltage VCEO 400 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open