Application Scope | High current switching |
---|---|
Features | High hFE |
Polarity | NPN |
Complementary Product | 2SA2097 |
RoHS Compatible Product(s) (#) | Available |
2SC5886 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
2SC5886A | Package and characteristics are almost same | Almost same DC current gain |
Toshiba Package Name | New PW-Mold |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 5 | A |
Collector power dissipation | PC | 20 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | 50 | V |