Application Scope | TV vertical output / TV audio output (B)class |
---|---|
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
2SD1220 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TTC004B | Different package and similar characteristics | Different Collector-emitter voltage |
Toshiba Package Name | PW-Mold |
---|---|
Pins | 3 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 1.5 | A |
Collector power dissipation | PC | 10 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | 150 | V |