Polarity | P-ch |
---|---|
Generation | U-MOSⅢ |
RoHS Compatible Product(s) (#) | Available |
2SJ681 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TJ8S06M3L | Different package and similar characteristics | Different drive voltage |
Toshiba Package Name | New PW-Mold2 |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
6.5×5.5×2.3 |
Package Dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -60 | V |
Drain current | ID | -5 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 170 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 250 | mΩ |