Application Scope | High-Speed Switching / Analog Switches |
---|---|
Polarity | N-ch |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
2SK1828 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM3K15F | Almost same package but similar characteristics | - |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 20 | V |
Gate-Source voltage | VGSS | 10 | V |
Drain current | ID | 50 | mA |
Power Dissipation | PD | 0.2 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 1.5 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 40 | Ω |
Input capacitance (Typ.) | Ciss | - | 5.5 | pF |