EOL announced
Power MOSFET (N-ch single 60V<VDSS≤150V)
Polarity | N-ch |
---|---|
Generation | L²-π-MOSⅤ |
RoHS Compatible Product(s) (#) | Available |
2SK2201 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK7S10N1Z | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | New PW-Mold |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Drain current | ID | 3 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 450 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 350 | mΩ |