This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
EOL announced
Power MOSFET (N-ch 150V<VDSS≤250V)
Polarity | N-ch |
---|---|
Generation | π-MOSⅤ |
RoHS Compatible Product(s) (#) | Available |
2SK2417 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK8A25DA | Almost same package but similar characteristics | Almost same ON resistance |
Toshiba Package Name | TO-220NIS |
---|---|
Pins | 3 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 250 | V |
Drain current | ID | 7.5 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 500 | mΩ |