EOL announced
Power MOSFET (N-ch 500V<VDSS≤700V)
Polarity | N-ch |
---|---|
Generation | π-MOSⅤ |
RoHS Compatible Product(s) (#) | Please contact us. |
2SK2699 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK10E60W | Different package and similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 600 | V |
Drain current | ID | 12 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 650 | mΩ |
Input capacitance (Typ.) | Ciss | - | 2600 | pF |