2SK2854

Not Recommended for New Design

Radio-frequency power MOSFET

Description

Application Scope Portable telephone (800MHz)
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image PW-Mini
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions 보기
Land pattern dimensions 보기

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 500 mA
Power Dissipation PD 0.5 W
Drain-Source voltage VDSS 10 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Power (Min) POUT PIN=0.02W
Tc=25℃
VDD=6V
f=849MHz
0.2 W

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2003

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open