2SK3078

EOL announced

Radio-frequency power MOSFET

Description

Application Scope Portable telephone (900MHz)
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image PW-Mini
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 500 mA
Power Dissipation PD 3 W
Drain-Source voltage VDSS 10 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Power (Min) POUT PIN=0.028W
Tc=25℃
VDD=4.8V
f=915MHz
0.5 W

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2003

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open