2SK3475

EOL announced

Radio-frequency power MOSFET

Description

Application Scope UHF/VHF band professional radio (520MHz)
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image PW-Mini
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions 보기
Land pattern dimensions 보기

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 1 A
Power Dissipation PD 3 W
Drain-Source voltage VDSS 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Power (Min) POUT PIN=0.02W
Tc=25℃
VDD=7.2V
f=520MHz
0.63 W

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2003

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open