EOL announced
Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | Notebook PCs |
---|---|
Polarity | N-ch |
Generation | π-MOSⅦ |
RoHS Compatible Product(s) (#) | Available |
2SK3669 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK7S10N1Z | Almost same package but similar characteristics | Slightly lower ON resistance |
TK11S10N1L | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | New PW-Mold |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Drain current | ID | 10 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 125 | mΩ |
Contact us
Contact usFrequently Asked Questions
FAQs