Application Scope | Switching-mode power supplies / Converters / Choppers |
---|---|
Internal Connection | Center-tapped |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 30 | A |
Repetitive Peak Reverse Voltage | VRRM | 600 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 50 | ns |