Application Scope | TV VHF/UHF high frequency amplifier |
---|---|
Polarity | N-ch |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | USQ |
---|---|
Package Image | |
Package Code | SOT-343 |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.95 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain current | ID | 30 | mA |
Power Dissipation | PD | 0.1 | W |
Drain-Source voltage | VDSS | 12.5 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Forward Transfer Admittance (Typ.) | |Yfs| | - | 23.5 | mS |
Drain Current (Max) | IDSS | - | 0.1 | mA |
Contact us
Contact usFrequently Asked Questions
FAQs