Application Scope | Switching-mode power supplies / Converters / Choppers |
---|---|
Internal Connection | Center-tapped |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-220NIS |
---|---|
Pins | 3 |
Mounting | Through Hole |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 5 | A |
Repetitive Peak Reverse Voltage | VRRM | 200 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 35 | ns |