74HC04D

74HC CMOS logic IC series

Description

Function 1 Buffer/Transceiver
Function 2 Inverter
Number of Circuits 6
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOIC14
Package Image SOIC14
Pins 14
Mounting Surface Mount
Width×Length×Height
(mm)
8.95×6.0×1.38
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 500 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 6 V
Supply voltage (Min) VCC - 2 V
Operating temperature Topr - -40 to 125
Propagation delay time (Typ.) tpd_tpz VCC=5V 6 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2016

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
74HC04D 2500 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open