Application Scope | Switching-mode power supplies |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | L-FLAT |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 3 | A |
Repetitive Peak Reverse Voltage | VRRM | 300 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 35 | ns |