RoHS Compatible Product(s) (#) | Available |
---|
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
CMF01A | Package and characteristics are almost same | Almost same forward current |
Toshiba Package Name | M-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.4×4.7×0.98 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 2 | A |
Repetitive Peak Reverse Voltage | VRRM | 600 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 100 | ns |