CMF03

EOL announced

Super fast-recovery diode

Description

AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name M-FLAT
Package Image M-FLAT
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.4×4.7×0.98
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
Average Forward Current (Single) IF(AV) 0.5 A
Repetitive Peak Reverse Voltage VRRM 900 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Reverse Recovery Time (Max) trr - 100 ns

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Mar,2019

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open