CMG05

停產產品

General-purpose diode

產品概要

AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

包裝資訊

Toshiba Package Name M-FLAT
Package Image M-FLAT
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.4×4.7×0.98
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

絕對最大額定值

項目 符號 單位
Average Forward Current (Single) IF(AV) 1 A
Repetitive Peak Reverse Voltage VRRM 400 V

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Dec,2016

Mar,2019

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗