CMZB75

停產產品

Zener diode

產品概要

Application Scope Communication, automation and measurement equipments / Constant voltage regulation / Transient suppressors
Series name CMZB series
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name M-FLAT
Package Image M-FLAT
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.4×4.7×0.98
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

絕對最大額定值

項目 符號 單位
Power Dissipation PD 1 W

電器特性

項目 符號 條件 單位
Zener Voltage (Typ.) VZ - 75 V
Zener Voltage Accuracy (Max) - - +/-10 %

文檔

  • 如果沒看到確認框則對應文件目前無法下載

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗