AEC-Q101 | Qualified(*) |
---|---|
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
CRF03 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
CRF03A | Package and characteristics are almost same | Almost same forward current |
Toshiba Package Name | S-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×3.5×0.98 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 0.7 | A |
Repetitive Peak Reverse Voltage | VRRM | 600 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 100 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs