AEC-Q101 | Qualified(*) |
---|---|
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
CRG09 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Toshiba Package Name | S-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×3.5×0.98 |
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
Average Forward Current (Single) | IF(AV) | 1.0 | A |
Repetitive Peak Reverse Voltage | VRRM | 400 | V |