CRS10I30E

Schottky barrier diode

Description

Application Scope Mobile equipment batteries / Switching-mode power supplies
Feature Low VFM and IRRM
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name S-FLAT
Package Image S-FLAT
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×3.5×0.98
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 1 A
Repetitive Peak Reverse Voltage VRRM 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.48 V
Repetitive Peak Reverse Current IRRM(MAX) VRRM=30V 0.05 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2022

Sep,2022

Dec,2023

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
CRS10I30E,LQ 3000 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open