Application Scope | Mobile equipment batteries / Switching-mode power supplies |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×3.5×0.98 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 1 | A |
Repetitive Peak Reverse Voltage | VRRM | 40 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.45 | V |
Repetitive Peak Reverse Current | IRRM(MAX) | VRRM=40V | 0.1 | mA |
Contact us
Contact usFrequently Asked Questions
FAQs