CUHS15S30

Small-signal Schottky barrier diode

Description

Feature High-speed switching
Internal Connection Single
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name US2H
Package Image US2H
Package Code SOD-323HE
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.4×0.60
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 1.5 A
Reverse Voltage VR 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
200 pF
Forward Voltage (Max) VF IF=700mA 0.37 V
Forward Voltage (Max) VF IF=1000mA 0.40 V
Forward Voltage (Max) VF IF=1500mA 0.43 V
Forward Voltage (Typ.) VF IF=500mA 0.29 V
Forward Voltage (Typ.) VF IF=700mA 0.31 V
Forward Voltage (Typ.) VF IF=1000mA 0.33 V
Forward Voltage (Typ.) VF IF=1500mA 0.37 V
Reverse Current (Max) IR VR=30V 0.5 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2019

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
CUHS15S30,H3F 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open