Application Scope | Overvoltage protection of electronic system |
---|---|
Series name | CUHZ series |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | US2H |
---|---|
Package Image | |
Package Code | SOD-323HE |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.5×1.4×0.60 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 1.2 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Zener Voltage (Typ.) | VZ | - | 6.2 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | Note |
---|---|---|---|---|
CUHZ6V2,H3F | 3000 | - | Yes | General Use |
Contact us
Contact usFrequently Asked Questions
FAQs