Application Scope | Switching-mode power supplies / Mobile equipment batteries |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
For new designs, the following product(s) should be used instead of this product.
Toshiba Package Name | US-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.25×2.5×0.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 1 | A |
Repetitive Peak Reverse Voltage | VRRM | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.45 | V |
Repetitive Peak Reverse Current | IRRM(MAX) | VRRM=30V | 0.1 | mA |
Contact us
Contact usFrequently Asked Questions
FAQs